2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

92704.FF09

テーブルを展開
EN
0/5
Part-number
CNSORDERNO
Type
TYP
Description
DESC
Info pdf
INFO
Weight
CNSMASSEXACT [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
034758
KS3U-434-8-5-PC-B-HA
Service 3 unit G3/4 0,5-8 5µm with PC bowl, bowl guard and semi automatic drain
Info pdf
2.649
92704.FF06
KS3U-434/10
Service 3 unit G3/4 0,5-10 5µm with PC bowl, bowl guard and semi automatic drain
Info pdf
2.651
92704.FF30
KS3U-434/16
Service 3 unit G3/4 0,5-16 5µm with PC bowl, bowl guard and semi automatic drain
Info pdf
2.651
034429
KS3U-41-8-5-PC-B-HA
Service 3 unit G1 0,5-8 5µm with PC bowl, bowl guard and semi automatic drain
Info pdf
2.447
036487
KS3U-41-10-5-PC-HA
Service 3 unit G1 0,5-10 5µm with PC bowl, bowl guard and semi automatic drain
Info pdf
2.449
035194
KS3U-41-16-5-PC-B-HA
Service 3 unit G1 0,5-16 5µm with PC bowl, bowl guard and semi automatic drain
Info pdf
2.449
034759
KS3U-434-8-5-PC-B-HA-G
Service 3 unit G3/4 0,5-8 5µm with PC bowl, bowl guard, semi automatic drain and gauge G 63.10 R
Info pdf
2.739
92704.FF09
KS3U-434/10 G
Service 3 unit G3/4 0,5-10 5µm with PC bowl, bowl guard, semi automatic drain and gauge G 63.16 R
Info pdf
2.741
034432
KS3U-41-8-5-PC-B-HA-G
Service 3 unit G1 0,5-8 5µm with PC bowl, bowl guard, semi automatic drain and gauge G 63.10 R
Info pdf
2.537
036513
KS3U-41-10-5-PC-B-HA-G
Service 3 unit G1 0,5-10 5µm with PC bowl, bowl guard, semi automatic drain and gauge G 63.16 R
Info pdf
2.539
035409
KS3U-434-8-5-PC-B-AM
Service 3 unit G3/4 0,5-8 5µm with PC bowl, bowl guard and automatic drain
Info pdf
2.662
035410
KS3U-41-8-5-PC-B-AM
Service 3 unit G1 0,5-8 5µm with PC bowl, bowl guard and automatic drain
Info pdf
2.461
037995
KS3U-434-8-5-H-HA
Service 3 unit G3/4 0,5-8 5µm with metal bowl and semi automatic drain
Info pdf
3.969
037996
KS3U-41-8-5-H-HA
Service 3 unit G1 0,5-8 5µm with metal bowl and semi automatic drain
Info pdf
3.767
037997
KS3U-434-8-5-H-AM
Service 3 unit G3/4 0,5-8 5µm with metal bowl and automatic drain
Info pdf
3.982
037998
KS3U-41-8-5-H-AM
Service 3 unit G1 0,5-8 5µm with metal bowl and automatic drain
Info pdf
3.781
圧縮表現を表示 (16 product)
オーダー番号92704.FF09
ショートテキストFutura series
最終更新日26.08.2021 14:15:18
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties